1090T HUB RSB LONG

0257557 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1090T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 4.880 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 8.094 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 3.5000 in / 95mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.0620 in / 27mm
  • Hub Style (Hub): Rough Stock Bore
  • Hub Type (Hub): Long T-Hub
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 8.094-inch length for grid couplings.