1080T HUB RSB LONG
0257556 MFG #: Falk
Out of Stock
- Coupling Size(s): 1080T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 4.120 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length thru Bore (Hub): 8.094 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 3.0000 in / 80mm
- Hub Straight Bore Diameter (Hub) [Min]: 1.0620 in / 27mm
- Hub Style (Hub): Rough Stock Bore
- Hub Type (Hub): Long T-Hub
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1080T with a 4.120-inch outside barrel diameter and 8.094-inch length for grid couplings.