1070T HUB RSB LONG

0257555 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1070T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 3.440 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 6.594 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 2.5000 in / 67mm
  • Hub Straight Bore Diameter (Hub) [Min]: 0.7500 in / 20mm
  • Hub Style (Hub): Long Flex Hub
  • Hub Type (Hub): T-Hub