1030T HUB RSB
0246653 MFG #: Falk
Out of Stock
- Coupling Size(s): 1030T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 1.880 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length thru Bore (Hub): 1.88 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 0.00 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.3750 in
- Hub Straight Bore Diameter (Hub) [Min]: 0.5000 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
- Hub Style (Hub): Standard
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.0000 in
- Keyway Fit (Hub): None
- Keyway Width (Hub): 0.0000 in
- Number of Keyways (Hub): 0
- Number of Setscrews (Hub): 0