1070T HUB 1.250 BORE - STK
0704636 MFG #: Falk
Out of Stock
- Coupling Size(s): 1070T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 3.440 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 3.00 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 2.12 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.2500 in
- Hub Style (Hub): Standard
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.1250 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.2500 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 1