1030T HUB 1.000 BORE - STK
0704598 MFG #: Falk
Out of Stock
- Coupling Size(s): 1030T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 1.880 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 1.88 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 1.54 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.0000 in
- Hub Style (Hub): Standard
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.1250 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.2500 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 1