1090T HUB 3.5000 NON STK

0710937 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1090T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 4.880 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 3.88 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 2.82 in
  • Hub Straight Bore Diameter (Hub) [Max]: 3.5015 in
  • Hub Straight Bore Diameter (Hub) [Min]: 3.5000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 3.5000 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.4375 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.8750 in
  • Keyway Width (Hub): 0.8750 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T10_T20 Series Standard Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.