1090T HUB 2.8750 NON STK
0710931 MFG #: Falk
Out of Stock
- Coupling Size(s): 1090T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 4.880 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 3.88 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 2.82 in
- Hub Straight Bore Diameter (Hub) [Max]: 2.8765 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.8750 in
- Hub Straight Bore Diameter (Hub) [Nom]: 2.8750 in
- Hub Style (Hub): Bored
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.3750 in
- Keyway Fit (Hub): Commercial
- Keyway Width: 0.7500 in
- Keyway Width (Hub): 0.7500 in
- Number of Keyways: 1
- Number of Keyways (Hub): 1
- Number of Setscrews: 1
- Number of Setscrews (Hub): 1
Falk T10_T20 Series Standard Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.