1060T HUB 2.000 BORE - NON STK
0704631 MFG #: Falk
Out of Stock
- Coupling Size(s): 1060T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 3.000 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 2.50 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 2.06 in
- Hub Straight Bore Diameter (Hub) [Max]: 2.0010 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.0000 in
- Hub Straight Bore Diameter (Hub) [Nom]: 2.0000 in
- Hub Style (Hub): Bored
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.2500 in
- Keyway Fit (Hub): Commercial
- Keyway Width: 0.5000 in
- Keyway Width (Hub): 0.5000 in
- Number of Keyways: 1
- Number of Keyways (Hub): 1
- Number of Setscrews: 1
- Number of Setscrews (Hub): 1
Falk T10_T20 Series Standard Hubs size(s) 1060T with a 3.000-inch outside barrel diameter and 2.50-inch length for grid couplings.