1060T HUB 1.375 BORE - NON STK

0704626 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1060T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 3.000 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 2.50 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 2.06 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.3760 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.3750 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 1.3750 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.1563 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.3125 in
  • Keyway Width (Hub): 0.3125 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T10_T20 Series Standard Hubs size(s) 1060T with a 3.000-inch outside barrel diameter and 2.50-inch length for grid couplings.