1030T HUB 1.250 BORE - NON STK

0704600 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 1.940 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 1.88 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.54 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.2510 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.2500 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 1.2500 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T-Hub
  • Keyway Depth (Hub): 0.1250 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.2500 in
  • Keyway Width (Hub): 0.2500 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T10_T20 Series Standard Hubs size(s) 1030T with a 1.940-inch outside barrel diameter and 1.88-inch length for grid couplings.