1050G RIGID HUB, SHR BLT RSB

1203658 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1040G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 12.040 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 5.80 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 15.31 in
  • Hub Straight Bore Diameter (Hub) [Max]: 9.0000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 3.5000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Shrouded Bolt
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1040G RSB with a 12.040-inch outside barrel diameter and 5.80-inch length for gear couplings.