1035G RIGID HUB, SHR BLT RSB
1203655 MFG #: Falk
Out of Stock
- Coupling Size(s): 1035G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 8.320 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 4.02 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 11.000 in
- Hub Straight Bore Diameter (Hub) [Max]: 5.8750 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.0000 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Shrouded Bolt
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1035G RSB with a 8.320-inch outside barrel diameter and 4.02-inch length for gear couplings.