1030G RIGID HUB, SHR BLT RSB

1203654 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 7.100 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 3.46 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 9.440 in
  • Hub Straight Bore Diameter (Hub) [Max]: 5.1250 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.5000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Shrouded Bolt