1025G RIGID HUB, SHR BLT RSB
1203653 MFG #: Falk
Out of Stock
- Coupling Size(s): 1025G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 6.100 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 2.90 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 8.380 in
- Hub Straight Bore Diameter (Hub) [Max]: 4.3750 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.2500 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Shrouded Bolt
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1025G RSB with a 6.100-inch outside barrel diameter and 2.90-inch length for gear couplings.