1015G RIGID HUB, SHR BLT RSB

1203651 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1015G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 4.140 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 1.82 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 6.000 in
  • Hub Straight Bore Diameter (Hub) [Max]: 2.9375 in
  • Hub Straight Bore Diameter (Hub) [Min]: 0.7500 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Shrouded Bolt