1020G/2GF HUB, RGD LNG EXP BLT RSB
1203694 MFG #: Falk
Out of Stock
- Coupling Size(s): 1020G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 4.980 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 5.12 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 7.000 in
- Hub Straight Bore Diameter (Hub) [Max]: 3.6250 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.0000 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Long Hub - Exposed Bolt
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1020G RSB with a 4.980-inch outside barrel diameter and 5.12-inch length for gear couplings.