1015G/1-1/2GF HUB, RGD LNG EXP BLT RSB
1203693 MFG #: Falk
Out of Stock
- Coupling Size(s): 1015G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 4.140 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 4.50 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 6.000 in
- Hub Straight Bore Diameter (Hub) [Max]: 2.9380 in
- Hub Straight Bore Diameter (Hub) [Min]: 0.7500 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Long Hub - Exposed Bolt
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1015G RSB with a 4.140-inch outside barrel diameter and 4.50-inch length for gear couplings.