1010G/1GF HUB, RGD LNG EXP BLT RSB

1203692 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1010G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 3.300 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 1.56 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 4.560 in
  • Hub Straight Bore Diameter (Hub) [Max]: 2.3750 in
  • Hub Straight Bore Diameter (Hub) [Min]: 0.5000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Long Hub - Exposed Bolt