1055G/5-1/2GF HUB, RIGID EXP BLT RSB

1203689 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1055G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 13.160 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 6.80 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 16.75 in
  • Hub Straight Bore Diameter (Hub) [Max]: 10.000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 4.0000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Exposed Bolt
  • Coupling Size: 1055
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 13.160 in
  • Hub Bore Fit (Hub): Interference
  • Hub Length thru Bore (Hub): 6.80 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 16.750 in
  • Hub Straight Bore Diameter (Hub) [Max]: 10.0000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 4.0000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews: 0
  • Overall Height: 16.7500 in
  • Overall Length: 7.0000 in
  • Overall Width: 16.7500 in