1050G/5GF HUB, RIGID EXP BLT RSB

1203688 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1050G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 12.040 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 5.80 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 15.31 in
  • Hub Straight Bore Diameter (Hub) [Max]: 9.0000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 3.5000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Exposed Bolt
  • Coupling Size: 1050
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 12.040 in
  • Hub Bore Fit (Hub): Interference
  • Hub Length thru Bore (Hub): 5.80 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 15.310 in
  • Hub Straight Bore Diameter (Hub) [Max]: 9.0000 in
  • Hub Straight Bore Diameter (Hub) [Min]: 3.5000 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
  • Hub Style (Hub): Rigid
  • Hub Type (Hub): Standard
  • Keyway Depth (Hub): 0.0000 in
  • Keyway Width (Hub): 0.0000 in
  • Number of Keyways (Hub): 0
  • Number of Setscrews: 0
  • Overall Height: 15.3130 in
  • Overall Length: 6.0000 in
  • Overall Width: 15.3130 in