1045G/4-1/2GF HUB, RIGID EXP BLT RSB
1203687 MFG #: Falk
Out of Stock
- Coupling Size(s): 1045G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 10.790 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 5.14 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 13.62 in
- Hub Straight Bore Diameter (Hub) [Max]: 8.1250 in
- Hub Straight Bore Diameter (Hub) [Min]: 3.0000 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Exposed Bolt
- Coupling Size: 1045
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 10.790 in
- Hub Bore Fit (Hub): Interference
- Hub Length thru Bore (Hub): 5.14 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 13.620 in
- Hub Straight Bore Diameter (Hub) [Max]: 8.1250 in
- Hub Straight Bore Diameter (Hub) [Min]: 3.0000 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Standard
- Keyway Depth (Hub): 0.0000 in
- Keyway Width (Hub): 0.0000 in
- Number of Keyways (Hub): 0
- Number of Setscrews: 0
- Overall Height: 13.6250 in
- Overall Length: 5.3000 in
- Overall Width: 13.6250 in