1030G/3GF HUB, RIGID EXP BLT RSB
1203684 MFG #: Falk
Out of Stock
- Coupling Size(s): 1030G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 7.100 in
- Hub Bore Fit (Hub): Interference
- Hub Length thru Bore (Hub): 3.46 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 9.440 in
- Hub Straight Bore Diameter (Hub) [Max]: 5.1250 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.5000 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
- Hub Style (Hub): Rigid
- Hub Type (Hub): Standard
- Keyway Depth (Hub): 0.0000 in
- Keyway Width (Hub): 0.0000 in
- Number of Keyways (Hub): 0
- Number of Setscrews: 0
- Overall Height: 18.0000 in
- Overall Length: 3.5600 in
- Overall Width: 9.4400 in