1070G FLEX HUB, LONG RSB
1203239 MFG #: Falk
Out of Stock
- Coupling Size(s): 1070G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 14.00 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 12.20 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 10.8750 in
- Hub Straight Bore Diameter (Hub) [Min]: 5.0000 in
- Hub Style (Hub): Long Hub
- Hub Type (Hub): Flex
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1070G RSB with a 14.00-inch outside barrel diameter and 12.20-inch length for gear couplings.