1055G FLEX HUB, LONG RSB

1203237 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1055G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 11.00 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 11.75 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 8.2500 in
  • Hub Straight Bore Diameter (Hub) [Min]: 4.0000 in
  • Hub Style (Hub): Long Hub
  • Hub Type (Hub): Flex