1045G FLEX HUB, LONG RSB
1203235 MFG #: Falk
Out of Stock
- Coupling Size(s): 1045G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 9.250 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 9.62 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 6.7500 in
- Hub Straight Bore Diameter (Hub) [Min]: 3.0000 in
- Hub Style (Hub): Long Hub
- Hub Type (Hub): Flex
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1045G RSB with a 9.250-inch outside barrel diameter and 9.62-inch length for gear couplings.