1035G FLEX HUB, LONG RSB
1203233 MFG #: Falk
Out of Stock
- Coupling Size(s): 1035G RSB
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 7.000 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length thru Bore (Hub): 7.25 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 4.8750 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.0000 in
- Hub Style (Hub): Long Hub
- Hub Type (Hub): Flex
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1035G RSB with a 7.000-inch outside barrel diameter and 7.25-inch length for gear couplings.