1030G FLEX HUB, LONG RSB

1203232 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030G RSB
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 6.000 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length thru Bore (Hub): 6.50 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 4.1250 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.5000 in
  • Hub Style (Hub): Long Hub
  • Hub Type (Hub): Flex