1025G FLEX HUB 2.8730 NON STK
0744687 MFG #: Falk
Out of Stock
- Coupling Size(s): 1025G
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 5.140 in
- Hub Bore Fit (Hub): Bored - Interference Fit
- Hub Length thru Bore (Hub): 3.03 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 2.8740 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.8730 in
- Hub Straight Bore Diameter (Hub) [Nom]: 2.875 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.3750 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.7500 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0
Falk G Series Stock Flex Hubs size(s) 1025G with a 5.140-inch outside barrel diameter and 3.03-inch length for gear couplings.