1020G FLEX HUB 2.3730 BORE - NON STK
0744677 MFG #: Falk
Out of Stock
- Coupling Size(s): 1020G
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 4.140 in
- Hub Bore Fit (Hub): Bored - Interference Fit
- Hub Length thru Bore (Hub): 2.44 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 2.3840 in
- Hub Straight Bore Diameter (Hub) [Min]: 2.3730 in
- Hub Straight Bore Diameter (Hub) [Nom]: 2.375 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.3125 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.6250 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0
Falk G Series Stock Flex Hubs size(s) 1020G with a 4.140-inch outside barrel diameter and 2.44-inch length for gear couplings.