1015G FLEX HUB 1.8735 BORE - NONSTK
0744667 MFG #: Falk
Out of Stock
- Coupling Size(s): 1015G
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 3.400 in
- Hub Bore Fit (Hub): Bored - Interference Fit
- Hub Length thru Bore (Hub): 1.94 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 1.8740 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.8735 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.875 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.2500 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.5000 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0
Falk G Series Stock Flex Hubs size(s) 1015G with a 3.400-inch outside barrel diameter and 1.94-inch length for gear couplings.