1015G FLEX HUB 1.6235 NON STK

0744665 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1015G
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (Hub): 3.400 in
  • Hub Bore Fit (Hub): Interference
  • Hub Length thru Bore (Hub): 1.94 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 1.6240 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.6235 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 1.625 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Flex
  • Keyway Depth (Hub): 0.1875 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width (Hub): 0.3750 in
  • Number of Keyways (Hub): 1
  • Number of Setscrews (Hub): 0