1010G FLEX HUB 1.3740 NON STK
0744655 MFG #: Falk
Out of Stock
- Coupling Size(s): 1010G
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 2.700 in
- Hub Bore Fit (Hub): Bored - Interference Fit
- Hub Length thru Bore (Hub): 1.69 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 1.3745 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.3740 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.375 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.1563 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.3125 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0
Falk G Series Stock Flex Hubs size(s) 1010G with a 2.700-inch outside barrel diameter and 1.69-inch length for gear couplings.