1010G FLEX HUB .8750 BORE
0744651 MFG #: Falk
Out of Stock
- Coupling Size(s): 1010G
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 2.700 in
- Hub Bore Fit (Hub): Interference
- Hub Length thru Bore (Hub): 1.69 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 0.8745 in
- Hub Straight Bore Diameter (Hub) [Min]: 0.8740 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.875 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.09375 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.1875 in
- Coupling Size: 1010
- Coupling Type: Gear
- Hub Barrel Outside Diameter (Hub): 2.700 in
- Hub Bore Fit (Hub): Interference
- Hub Length thru Bore (Hub): 1.69 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Nom]: 0.8740 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Flex
- Keyway Depth (Hub): 0.0938 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.1875 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 0