60R COVER, STEEL/EPOXY

3301262 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 60R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Epoxy Coated Steel
Rexnord Steel/Epoxy Style Covers-Wrapflex size(s) 60R standard style for elastomeric couplings.