40R COVER, NYLON

0436991 MFG #: Wrapflex
$0.00 /
  • Coupling Size(s): 40R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Nylon
Rexnord Nylon Style Covers-Wrapflex size(s) 40R standard style for elastomeric couplings.
QTY