10R COVER, NYLON

0360572 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 10R
  • Coupling Style: Standard
  • Coupling Type: Elastomeric
  • Cover Material: Nylon
Rexnord Nylon Style Covers-Wrapflex size(s) 10R standard style for elastomeric couplings.