50R NYLCVR/ELMNT
3701480 MFG #: Rexnord
Out of Stock
- Coupling Size(s): 50R
- Coupling Style: Standard
- Coupling Type: Elastomeric
- Cover Material: Nylon
- Element Material: 60D Polyurethane (Green)
Rexnord Nylon Style Cover & Flexible Element Assemblies-Wrapflex size(s) 50R standard style in 60D Polyurethane (Green) material for elastomeric couplings.