10R31/35 SPACER HUB W/FSTNRS C=2.333

3700060 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 10R
  • Coupling Style: Spacer
  • Coupling Type: Elastomeric
  • Hub Length (Hub): 2.767 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 2.992 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Spacer