10R31/35 SPACER HUB W/FSTNRS C=2.605
3701116 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 10R
- Coupling Style: Spacer
- Coupling Type: Elastomeric
- Hub Length (Hub): 3.038 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 2.992 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Spacer
- Mounts to T Shaft Hub: 1030T
Rexnord R31_R35 Series Spacer Hub size(s) 10R for elastomeric couplings.