5R31/35 SPACER HUB W/FSTNRS C=2.763

3701115 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 5R
  • Coupling Style: Spacer
  • Coupling Type: Elastomeric
  • Hub Length (Hub): 3.068 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 2.520 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Spacer
  • Mounts to T Shaft Hub: 1020T
Rexnord R31_R35 Series Spacer Hub size(s) 5R for elastomeric couplings.