40R31/35 SPACER HUB C=1.881 1070T HUB
3700079 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 40R
- Coupling Style: Spacer
- Coupling Type: Elastomeric
- Hub Length (Hub): 2.684 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 5.906 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Spacer
- Mounts to T Shaft Hub: 1070T
Rexnord R31_R35 Series Spacer Hub size(s) 40R for elastomeric couplings.