20R31/35 SPACER HUB W/FSTNRS C=2.176

3700067 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 20R
  • Coupling Style: Spacer
  • Coupling Type: Elastomeric
  • Hub Length (Hub): 2.767 in
  • Hub Material (Hub): Steel
  • Hub Shoulder Diameter (Hub): 4.016 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): Spacer
  • Mounts to T Shaft Hub: 1040T
Rexnord R31_R35 Series Spacer Hub size(s) 20R for elastomeric couplings.