5R HSB PM 1.500" BORE 3/8"X3/16" KW 2 SS
3702010 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 5R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 2.520 in
- Hub Bore Fit (Hub): Clearance
- Hub Length (Hub): 1.378 in
- Hub Length thru Bore (Hub): 1.02 in
- Hub Material (Hub): Sintered Metal
- Hub Setscrew Axial Location (Hub): 0.63 in
- Hub Shoulder Diameter (Hub): 2.520 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.5000 in
- Hub Style (Hub): Standard
- Hub Type (Hub): R-Hub
- Keyway Depth (Hub): 0.1875 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.3750 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 2
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 5R with a 2.520-inch outside barrel diameter and 1.02-inch length for elastomeric couplings.