50R HSB 2.00" BORE 1/2" X 1/4" KW 2 SS

3701709 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 50R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 7.000 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length (Hub): 4.134 in
  • Hub Length thru Bore (Hub): 3.03 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.75 in
  • Hub Shoulder Diameter (Hub): 7.480 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 2.0000 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): R-Hub
  • Keyway Depth (Hub): 0.2500 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width (Hub): 0.5000 in
  • Number of Keyways (Hub): 1
  • Number of Setscrews (Hub): 2
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 50R with a 7.000-inch outside barrel diameter and 3.03-inch length for elastomeric couplings.