50R HSB 2.75" BORE 5/8" X 5/16" KW 2 SS
3700196 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 50R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 7.000 in
- Hub Bore Fit (Hub): Clearance
- Hub Length (Hub): 4.134 in
- Hub Length thru Bore (Hub): 3.03 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 1.75 in
- Hub Shoulder Diameter (Hub): 7.480 in
- Hub Straight Bore Diameter (Hub) [Nom]: 2.7500 in
- Hub Style (Hub): Standard
- Hub Type (Hub): R-Hub
- Keyway Depth (Hub): 0.3125 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.6250 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 2
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 50R with a 7.000-inch outside barrel diameter and 3.03-inch length for elastomeric couplings.