5R HSB PM .8750" BORE 3/16X3/32 KW 2 SS

0789332 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 5R HSB
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 2.520 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length (Hub): 1.378 in
  • Hub Length thru Bore (Hub): 1.02 in
  • Hub Material (Hub): Sintered Metal
  • Hub Setscrew Axial Location (Hub): 0.63 in
  • Hub Shoulder Diameter (Hub): 2.520 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.8750 in
  • Hub Style (Hub): Standard
  • Hub Type (Hub): R-Hub
  • Keyway Depth (Hub): 0.0938 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width (Hub): 0.1875 in
  • Number of Keyways (Hub): 1
  • Number of Setscrews (Hub): 2