5R HRB HUB STEEL USA
3302415 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 5R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 2.36 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length (Hub): 1.378 in
- Hub Length thru Bore (Hub): 1.02 in
- Hub Material (Hub): Steel
- Hub Shoulder Diameter (Hub): 2.52 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.625 in / 38mm
- Hub Straight Bore Diameter (Hub) [Min]: 0.500 in / 13mm
- Hub Style (Hub): Standard
- Hub Type (Hub): R-Hub
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 5R with a 2.36-inch outside barrel diameter and 1.02-inch length for elastomeric couplings.