60RT HUB RSB STAINLESS STEEL

3301255 MFG #: Wrapflex
Out of Stock
  • Coupling Size(s): 60R
  • Coupling Style: Close Coupled
  • Coupling Type: Elastomeric
  • Hub Barrel Outside Diameter (Hub): 8.250 in
  • Hub Bore Fit (Hub): Rough Stock Bore
  • Hub Length (Hub): 5.323 in
  • Hub Length thru Bore (Hub): 3.94 in
  • Hub Material (Hub): Stainless Steel
  • Hub Shoulder Diameter (Hub): 8.98 in
  • Hub Straight Bore Diameter (Hub) [Max]: 5.250 in / 135mm
  • Hub Straight Bore Diameter (Hub) [Min]: 2.000 in / 50mm
  • Hub Style (Hub): Standard
  • Hub Type (Hub): R-Hub
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 60R with a 8.250-inch outside barrel diameter and 3.94-inch length for elastomeric couplings.