50RT HUB RSB STAINLESS STEEL
3301254 MFG #: Wrapflex
Out of Stock
- Coupling Size(s): 50R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (Hub): 7.000 in
- Hub Bore Fit (Hub): Rough Stock Bore
- Hub Length (Hub): 4.134 in
- Hub Length thru Bore (Hub): 3.03 in
- Hub Material (Hub): Stainless Steel
- Hub Shoulder Diameter (Hub): 7.480 in
- Hub Straight Bore Diameter (Hub) [Max]: 4.125 in / 105mm
- Hub Straight Bore Diameter (Hub) [Min]: 1.250 in / 32mm
- Hub Style (Hub): Standard
- Hub Type (Hub): R-Hub
- Number of Keyways (Hub): 0
- Number of Setscrews (Hub): 0
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 50R with a 7.000-inch outside barrel diameter and 3.03-inch length for elastomeric couplings.